??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607279 - RF-12S1N8AA200
Bill of material
PHOENIX CONTACT 1607279
Product number of the Manufacturer
1607279
Short Description
Device connector front mounting
Long Description
Device connector front mounting, angled fixed, Screw locking, M23, number of positions: 12, type of contact: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1242263
Manufacturer Type Description
RF-12S1N8AA200
Preview
International product number
4046356268479
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
12
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
Metal film
screen connection present
Yes
Number of control contacts
12
Construction form of the plug connector
Socket
Type of plug-in contact, outside
Female (socket)
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356268479
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, angled fixed, Screw locking, M23, number of positions: 12, type of contact: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1242263
Product type
RF-12S1N8AA200
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част