??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1607272 - RF-12P2S8AWA00
Lista materiale
PHOENIX CONTACT 1607272
Product number of the Manufacturer
1607272
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M23, number of positions: 12, type of contact: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF
Manufacturer Type Description
RF-12P2S8AWA00
Preview
International product number
4046356268394
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
12
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
Number of control contacts
12
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356268394
Manufacturer product designation
Device connector front mounting
Product type
RF-12P2S8AWA00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte