??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607269 - RF-12P2S8AAD00
Bill of material
PHOENIX CONTACT 1607269
Product number of the Manufacturer
1607269
Short Description
Device connector front mounting
Long Description
Device connector front mounting, angled rotatable, Screw locking, M23, number of positions: 12, type of contact: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF
Manufacturer Type Description
RF-12P2S8AAD00
Preview
International product number
4046356268356
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
12
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
Number of control contacts
12
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356268356
Manufacturer product designation
Device connector front mounting
Product type
RF-12P2S8AAD00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。