??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607024 - RC-Z2449
Bill of material
PHOENIX CONTACT 1607024
Product number of the Manufacturer
1607024
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.3 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC
Manufacturer Type Description
RC-Z2449
Preview
net weight
0.008 kg
Without halogens
No
GTIN
4046356278478
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.3 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC
Product type
RC-Z2449
GLN of manufacturer
4063151
International product number
4046356278478
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part