??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607019 - RC-Z2417
Bill of material
PHOENIX CONTACT 1607019
Product number of the Manufacturer
1607019
Short Description
Cable gland
Long Description
Cable gland, shielded: yes, degree of protection: IP68, cable diameter range: 9 mm ... 13 mm, series: RM
Manufacturer Type Description
RC-Z2417
Preview
net weight
0.029 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
brass nickel-plated
GTIN
4046356249577
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, shielded: yes, degree of protection: IP68, cable diameter range: 9 mm ... 13 mm, series: RM
Product type
RC-Z2417
GLN of manufacturer
4063151
International product number
4046356249577
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част