??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607018 - RC-Z2414
Bill of material
PHOENIX CONTACT 1607018
Product number of the Manufacturer
1607018
Short Description
Cable gland
Long Description
Cable gland, shielded: no, degree of protection: IP68, cable diameter range: 6.5 mm ... 9.5 mm, series: RM
Manufacturer Type Description
RC-Z2414
Preview
net weight
0.023 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
brass nickel-plated
GTIN
4046356330169
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, shielded: no, degree of protection: IP68, cable diameter range: 6.5 mm ... 9.5 mm, series: RM
Product type
RC-Z2414
GLN of manufacturer
4063151
International product number
4046356330169
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part