??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607015 - RC-Z2406
Bill of material
PHOENIX CONTACT 1607015
Product number of the Manufacturer
1607015
Short Description
Cable gland
Long Description
Cable gland, shielded: no, degree of protection: IP65, cable diameter range: 3 mm ... 10 mm, series: RM
Manufacturer Type Description
RC-Z2406
Preview
International product number
4046356249539
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
net weight
0.009305 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
brass nickel-plated
GTIN
4046356249539
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, shielded: no, degree of protection: IP65, cable diameter range: 3 mm ... 10 mm, series: RM
Product type
RC-Z2406
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74153300
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models