??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1606000 - TU-17S1N8ABUDU
Bill of material
PHOENIX CONTACT 1606000
Product number of the Manufacturer
1606000
Short Description
Front panel feed-through
Long Description
Front panel feed-through, straight, Bayonet locking, type of contact: Socket, cable diameter range: 2 mm ... 14.5 mm, number of positions: 17, connection method: Crimp connection
Manufacturer Type Description
TU-17S1N8ABUDU
Preview
International product number
4046356256568
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Pole number
17
PE connection present
No
screen connection present
No
Number of control contacts
17
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356256568
Manufacturer product designation
Front panel feed-through
Product type
TU-17S1N8ABUDU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania