160498-2
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Power Contacts
Powered by
CAD모델 선택
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/power_contacts/160498_2.prj},{NB=160498-2},{PN=160498-2},{OPERATINGVOLTAGEVAC=250},{CONTACTCURRENTRATINGMAXA=15},{PACKAGINGQUANTITY=6000},{SHA256=Lv4EQFjIFk0J8yyXBvWyi8RWUWeZxfZU2hQoqrfWRhU=},{INAME=1604982d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-160498-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
160498-2
Bill of material
160498-2
Part Number
160498-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
160498-2
TE Internal Description
MATE-N-LOK PIN IS
Alias #
AMPS-0-0160498-2, CM3090-000
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250
VAC
Contact Shape & Form
Round
Contact Current Rating Max
15
A
Contact Type
Pin
Contact Retention Within Housing
With
Mating Pin Diameter
2.1 mm [ .082 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Pre-Tin
Contact Termination Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Barrel Type
Open Barrel
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Contact Retention Type Within Housing
Locking Lance
Wire Size
17 - 13
AWG
Wire Size
1 - 2.5
mm2
Accepts Wire Insulation Diameter Range
2.5 - 3.8 mm [ .098 - .149 in ]
Overall Length
20.4 mm [ .803 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Reel
Packaging Quantity
6000
For Use With
Plug Housing
WireCable Type
Discrete Wire
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성