??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604558 - RC-Z2462
Bill of material
PHOENIX CONTACT 1604558
Product number of the Manufacturer
1604558
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, cable diameter range: 2 mm ... 10.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241811
Manufacturer Type Description
RC-Z2462
Preview
net weight
0.007 kg
Without halogens
No
GTIN
4046356249874
Manufacturer product designation
Cable clamp type cage and shield adapter
Product type
RC-Z2462
GLN of manufacturer
4063151
International product number
4046356249874
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част