??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604541 - RC-Z2451
Bill of material
PHOENIX CONTACT 1604541
Product number of the Manufacturer
1604541
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.8 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC
Manufacturer Type Description
RC-Z2451
Preview
net weight
0.004 kg
Without halogens
No
GTIN
4046356249805
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.8 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC
Product type
RC-Z2451
GLN of manufacturer
4063151
International product number
4046356249805
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作