??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604539 - RC-Z2450
Bill of material
PHOENIX CONTACT 1604539
Product number of the Manufacturer
1604539
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.5 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241807
Manufacturer Type Description
RC-Z2450
Preview
International product number
4046356249799
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
net weight
0.0068 kg
Without halogens
No
GTIN
4046356249799
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.5 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241807
Product type
RC-Z2450
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型