??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604495 - RC-Z2426
Bill of material
PHOENIX CONTACT 1604495
Product number of the Manufacturer
1604495
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 3.2 mm, cable diameter range: 3.5 mm ... 4.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241795
Manufacturer Type Description
RC-Z2426
Preview
International product number
4046356249591
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Product status
abgekündigt
net weight
0.010 kg
Without halogens
No
GTIN
4046356249591
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 3.2 mm, cable diameter range: 3.5 mm ... 4.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241795
Product type
RC-Z2426
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part