??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604491 - RC-Z2425
Bill of material
PHOENIX CONTACT 1604491
Product number of the Manufacturer
1604491
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 2.5 mm, cable diameter range: 3.5 mm ... 4.5 mm, series: NC
Manufacturer Type Description
RC-Z2425
Preview
net weight
0.005 kg
Without halogens
No
GTIN
4046356249584
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 2.5 mm, cable diameter range: 3.5 mm ... 4.5 mm, series: NC
Product type
RC-Z2425
GLN of manufacturer
4063151
International product number
4046356249584
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok