??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604470 - RC-Z2402
Bill of material
PHOENIX CONTACT 1604470
Product number of the Manufacturer
1604470
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 7.7 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241792
Manufacturer Type Description
RC-Z2402
Preview
net weight
0.006 kg
Without halogens
No
GTIN
4046356249492
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 7.7 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241792
Product type
RC-Z2402
GLN of manufacturer
4063151
International product number
4046356249492
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat