您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1604462
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1604462.prj},{NB=1604462},{MANUID=1604462},{AAF040=0.010},{AAO663=4046356249461},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=39269097},{AAO676=1604462},{DESCSHORT=Cable clamp type cage and shield adapter},{DESCLONG=Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241790},{MANUTYPEDESC=RC-Z2398},{PREVIEW=../../../_pool_/66/d0/36285_2000_int_04.png},{BAD656=No},{AAW338=Cable clamp type cage and shield adapter}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604462 - RC-Z2398
Bill of material
PHOENIX CONTACT 1604462
Product number of the Manufacturer
1604462
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241790
Manufacturer Type Description
RC-Z2398
Preview
net weight
0.010
kg
Without halogens
No
GTIN
4046356249461
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241790
Product type
RC-Z2398
GLN of manufacturer
4063151
International product number
4046356249461
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作