??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604456 - RC-Z2394
Bill of material
PHOENIX CONTACT 1604456
Product number of the Manufacturer
1604456
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 7 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241787
Manufacturer Type Description
RC-Z2394
Preview
International product number
4046356249430
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
net weight
0.0062 kg
Without halogens
No
GTIN
4046356249430
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 7 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241787
Product type
RC-Z2394
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD