??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604454 - RC-Z2393
Bill of material
PHOENIX CONTACT 1604454
Product number of the Manufacturer
1604454
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 6.6 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241786
Manufacturer Type Description
RC-Z2393
Preview
net weight
0.006 kg
Without halogens
No
GTIN
4046356249423
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 6.6 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241786
Product type
RC-Z2393
GLN of manufacturer
4063151
International product number
4046356249423
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。