??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604375 - RC-Z2229
Bill of material
PHOENIX CONTACT 1604375
Product number of the Manufacturer
1604375
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.6 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC
Manufacturer Type Description
RC-Z2229
Preview
International product number
4046356249010
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
net weight
0.0071 kg
Without halogens
No
GTIN
4046356249010
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.6 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC
Product type
RC-Z2229
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD