??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604373 - RC-Z2228
Bill of material
PHOENIX CONTACT 1604373
Product number of the Manufacturer
1604373
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.6 mm, cable diameter range: 6.5 mm ... 7.5 mm, series: NC
Manufacturer Type Description
RC-Z2228
Preview
International product number
4046356249003
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
net weight
0.00511 kg
Without halogens
No
GTIN
4046356249003
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.6 mm, cable diameter range: 6.5 mm ... 7.5 mm, series: NC
Product type
RC-Z2228
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models