??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604242 - RC-Z2091
Bill of material
PHOENIX CONTACT 1604242
Product number of the Manufacturer
1604242
Short Description
Cable gland
Long Description
Cable gland, shielded: no, cable diameter range: 6 mm ... 10 mm, series: RC
Manufacturer Type Description
RC-Z2091
Preview
International product number
4046356248259
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
net weight
0.007205 kg
Without halogens
No
material
brass nickel-plated
GTIN
4046356248259
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, shielded: no, cable diameter range: 6 mm ... 10 mm, series: RC
Product type
RC-Z2091
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models