??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604218 - RC-Z2053
Bill of material
PHOENIX CONTACT 1604218
Product number of the Manufacturer
1604218
Short Description
Cable gland
Long Description
Cable gland, shielded: no, cable diameter range: 10 mm ... 14 mm, series: RC
Manufacturer Type Description
RC-Z2053
Preview
net weight
0.039 kg
Without halogens
No
material
brass nickel-plated
GTIN
4046356248136
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, shielded: no, cable diameter range: 10 mm ... 14 mm, series: RC
Product type
RC-Z2053
GLN of manufacturer
4063151
International product number
4046356248136
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作