??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brennan Industries
Description
1604-FG - MP-FPS-FPS-FPS Cross
Bill of material
1604-04-04-04-04-FG
Part Number
1604-04-04-04-04-FG
A1 NPTF
1/4-18
A2 NPSM
1/4-18
A3 NPSM
1/4-18
A4 NPSM
1/4-18
Material
Steel Forged
A1 Drill
0.281 Inch
A2 Drill
0.220 Inch
A3 Drill
0.220 Inch
A4 Drill
0.220 Inch
N Length
1.090 Inch
L Length
1.070 Inch
M Length
0.880 Inch
C Hex
0.688 Inch
Y Flats
0.562 Inch
Previews
3D
Dimension
2D
Download CAD models