??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1600636-8
Bill of material
1600636-8
Part Number
1600636-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1600636-8
TE Internal Description
MBXL RCPT PMT 3P+16S+3P
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
22
Number of Power Positions
6
Number of Signal Positions
16
Number of Rows
4
Operating Voltage
60, 200 VAC
Operating Voltage
60, 200 VDC
Contact Retention Within Housing
Without
Contact Type
Socket
Power Contact Base Material
Tin
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Panel
Centerline Pitch
2.54, 6.35 mm
Centerline Pitch
.1, .25 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Previews
3D
2D
Download CAD models