??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1600490000 - KLBUE 10-20
Bill of material
Weidmueller 1600490000
Preview
Product number of the Manufacturer
1600490000
Manufacturer Type Description
KLBUE 10-20
Short Description
Shield connection terminal, Pitch in mm: 25.00, Cable diameter, max.: 20 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190151874
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
20 mm
min. permissible cable diameter
20 mm
Explosion tested design (EEx e)
Yes
Mass
0.030 kg
depth
39.495 mm
height
26 mm
width
24.874 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models