??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1600480000 - KLBUE 3-8
Bill of material
Weidmueller 1600480000
Preview
Product number of the Manufacturer
1600480000
Manufacturer Type Description
KLBUE 3-8
Short Description
Shield connection terminal, Pitch in mm: 13.00, Cable diameter, max.: 8 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190130589
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
8 mm
min. permissible cable diameter
8 mm
Explosion tested design (EEx e)
Yes
Mass
0.009 kg
depth
25.899 mm
height
18 mm
width
14.4 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models