目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
B1654
Pneumax
Automotive
Clamping units
C1 series
Clamping unit arms
16mm_square_d45mm
Powered by
CAD模型選擇
{pneumax/automotive/clamping/serie_c1/clamping_arm/16mm_quadro_d45mm/b165_45mm_offset.prj},{NB=B1654},{M=Aluminum},{V=Central},{W=0.3},{MAP1=135},{MAP2=135},{MAP3=N/A},{MAP4=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Pneumax
Description
16 mm shaft – 45 mm offset
Bill of material
B1654
Part no.
B1654
B1654
Material
Aluminum
Version
Central
Central
Weight
0.3
kg
Max op. angle pos. 1
135
°
Max op. angle pos. 2
135
°
Max op. angle pos. 3
N/A
°
Max op. angle pos. 4
45
°
Previews
3D
2D
下載CAD模型
生成CAD模型