??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
16_150_lpi - Signal Transformer
Bill of material
16-150-LPI
Part Number
16-150-LPI
Description
International Low Profile Transformer, 2.5VA Power, 115V/230V Input, 16VCT Output Series, 8V Output Parallel
Power
2,5 VA
Output Series
16VCT
Output Parallel
8V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.27 lbs (0.12 kg)
Length
2.37 in. (60.2 mm)
Width
1.65 in. (41.9 mm)
Height
0.72 in. (18.3 mm)
Previews
3D
2D
Download CAD models