??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
15TAC47BP5_60TAC120BP5-XEZ - Ball screw support bearing/Universal pairing type/TAC series
Bill of material
15TAC47BP5-XEZ
brand
XEZ
type
Universal pairing type
type
TAC series
Bearing accuracy
P5
Ferrule
SUJ2
sphere
No dimension:steel ball
Holder
nylon
contact angle
60 °
model
d
15 mm
D
47 mm
B
15 mm
r
1.0 mm
r1
0.6 mm
Basic rated load CA(move)
20.5 KN
Basic rated load COA(quiet)
27 KN
grease Limiting speed
12000 r/min
da
27.2 min
db
34 min
Da
34 max
Db
39.6 max
Reference weight (kg/pcs)
0.14 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models