??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
15pThermoplastic metallized hood top
Bill of material
HARTING 09670150465
Product number of the Manufacturer
09670150465
Preview
Short Description
Shell housing, Size: D-Sub 2, With short locking screws, Thread 4-40 UNC, Versatile cable entries, 1x
Long Description
Shell housing, Size: D-Sub 2, With short locking screws, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
15pThermoplastic metallized hood top
Alternative product number
09 67 015 0465
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
15pThermoplastic metallized hood top
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
SE
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)