??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1592 - DIN371~ P GEWINDEFORMER
Bill of material
1592 10.005
Item ID
1592 10.005
Item Description
P GEWINDEFORMER
Item Name
HSS-E P-GFO DIN2174 C 6GX M,SN METR.FEIN
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN371~
Thread Form Type
MF
Thread Diameter Metric
10 mm
Thread Pitch
1 mm
Thread Tolerance Class
6GX
Wrench Size
8 mm
Thread Length
16 mm
Usable Length
35 mm
Overall Length
90 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
10 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.055 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
4
Connection Code, Machine Side
ZYL01002105h$09
Connection Code, Machine Side ISO 13399
ZYL21G1000h$09
Previews
3D
Dimension
2D
Download CAD models