PHOENIX CONTACT 1590418
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/09/1590418.prj},{NB=1590418},{MANUID=1590418},{AAC820=-20},{AAC821=125},{AAT080=28},{BAA039=125},{AAS465=50},{AAS467=28},{AAO663=4046356187466},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1590418},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, straight, Screw locking, M27, number of positions: 28, type of contact: Pin, Radial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 28, connection method: Solder connection, series: HC},{MANUTYPEDESC=HC-28P1N12WA00},{PREVIEW=../../../_pool_/76/84/79140_2000_int_04.png},{INTNO=4046356187466},{MANUNAME=Phoenix Contact GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1590418 - HC-28P1N12WA00
Bill of material
PHOENIX CONTACT 1590418
Product number of the Manufacturer
1590418
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M27, number of positions: 28, type of contact: Pin, Radial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 28, connection method: Solder connection, series: HC
Manufacturer Type Description
HC-28P1N12WA00
Preview
International product number
4046356187466
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-20
°C
Max. operating temperature
125
°C
Pole number
28
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125
°C
PE connection present
No
Insertion cycles, min.
50
screen connection present
Yes
Number of control contacts
28
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4046356187466
Manufacturer product designation
Device connector front mounting
Product type
HC-28P1N12WA00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作