??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1590409 - HC-28P1N126300
Bill of material
PHOENIX CONTACT 1590409
Product number of the Manufacturer
1590409
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M27, number of positions: 28, type of contact: Pin, Axial O-ring, Central fixing, shielded: yes, degree of protection: IP67, number of positions: 28, connection method: Solder connection, series: HC
Manufacturer Type Description
HC-28P1N126300
Preview
International product number
4046356187404
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
28
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
Insertion cycles, min.
50
material of housing
Metal film
screen connection present
Yes
Number of control contacts
28
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4046356187404
Manufacturer product designation
Device connector front mounting
Product type
HC-28P1N126300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat