??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1590280 - HC-26P1N124300
Bill of material
PHOENIX CONTACT 1590280
Product number of the Manufacturer
1590280
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Radial O-ring, 4xM3, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Solder connection, series: HC
Manufacturer Type Description
HC-26P1N124300
Preview
International product number
4046356186544
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
26
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
Insertion cycles, min.
50
material of housing
Metal film
screen connection present
Yes
Number of control contacts
26
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4046356186544
Manufacturer product designation
Device connector, rear mounting
Product type
HC-26P1N124300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat