??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1590276 - HC-26P1N122300
Bill of material
PHOENIX CONTACT 1590276
Product number of the Manufacturer
1590276
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Solder connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240134
Manufacturer Type Description
HC-26P1N122300
Preview
International product number
4046356186520
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
26
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
Insertion cycles, min.
50
material of housing
Metal film
screen connection present
Yes
Number of control contacts
26
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4046356186520
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Solder connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240134
Product type
HC-26P1N122300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част