??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1587616 - Q 0,75/3LF/9-M16-FLANSCH
Bill of material
PHOENIX CONTACT 1587616
Product number of the Manufacturer
1587616
Short Description
Flange
Long Description
Flange, QUICKON connection, 0.34 mm² ... 0.75 mm²
Manufacturer Type Description
Q 0,75/3LF/9-M16-FLANSCH
International product number
4046356518642
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
8
net weight
0.007 kg
GTIN
4046356518642
Manufacturer product designation
Flange
Manufacturer product description
QUICKON panel feed-through, PPC AG
Product type
Q 0,75/3LF/9-M16-FLANSCH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1000
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part