??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1586099 - Q-MU-M20 BK
Lista materiale
PHOENIX CONTACT 1586099
Product number of the Manufacturer
1586099
Short Description
Flat nut
Long Description
Flat nut, color: black
Manufacturer Type Description
Q-MU-M20 BK
Preview
International product number
4046356342643
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
Without halogens
No
nominal thread size NPT/gas pipe thread (imperial)
not relevant
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356342643
Manufacturer product designation
Flat nut
Manufacturer product description
Flat nut, color: black
Product type
Q-MU-M20 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte