??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1585045 - Q 1,5/4A50/24-M20KU-ESA-BK
Bill of material
PHOENIX CONTACT 1585045
Product number of the Manufacturer
1585045
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, 0.75 mm² ... 1.5 mm², 500 V, 15 A, black, with QUICKON nut, external cable diameter: 6 mm ... 12 mm, assembly thread: M20, Single wires, cable length: 0.5 m
Manufacturer Type Description
Q 1,5/4A50/24-M20KU-ESA-BK
Preview
International product number
4046356167703
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP65
width
24 mm
height
24 mm
rated voltage
500 V
rated current
15 A
Application standards
not available
certificate/approval
cULus Recognized, EAC, VDE Zeichengenehmigung
length
55.900 mm
net weight
0.051 kg
Pole number
4
color of housing
Black
Material of the contact
CuZn
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
Individual wires
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
No
mechanical coding present
No
color coding/contact insert
Black
color of the separate adapter piece
Black
connection cross section (fine-strand)
1.500 mm^2
connection cross section (solid-core)
1 mm^2
number of connections per pole
1
surface finish contacts
Tin-plated
thread connection size
M20
max. resistance to a continuous temperature
80 °C
GTIN
4046356167703
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, with wire output 1.5 mm² and 0.5 m litz wire: connecting thread: M20x1.5, 4-pos., black
Product type
Q 1,5/4A50/24-M20KU-ESA-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part