您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1584266
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Combination connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/22/1584266.prj},{NB=1584266},{MANUID=1584266},{BAH005=250},{AAF726=10},{AAC820=-40},{AAC821=125},{BAA018=83},{BAF016=80.8},{BAA020=83.5},{AAF040=0.337},{BAB577=83},{BAC676=2.500},{AAB940=0.500},{BAC739=0.500},{AAB789=2.500},{AAT080=40},{BAA039=125},{AAB499=4},{AAS465=500},{AAO663=4046356142335},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1584266},{DESCSHORT=Terminal adapter},{DESCLONG=Terminal adapter, number of positions: 40+PE, size: B16, type : for the right side of the control cabinet, Pin, Screw connection, 250 V, 10 A, 0.5 mm² ... 2.5 mm²},{MANUTYPEDESC=HC-D 40-A-UT-PER-M},{PREVIEW=../../../_pool_/8e/96/40754_2000_int_04.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1584266 - HC-D 40-A-UT-PER-M
Bill of material
PHOENIX CONTACT 1584266
Product number of the Manufacturer
1584266
Short Description
Terminal adapter
Long Description
Terminal adapter, number of positions: 40+PE, size: B16, type : for the right side of the control cabinet, Pin, Screw connection, 250 V, 10 A, 0.5 mm² ... 2.5 mm²
Manufacturer Type Description
HC-D 40-A-UT-PER-M
Preview
International product number
4046356142335
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250
V
rated current
10
A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-40
°C
Max. operating temperature
125
°C
certificate/approval
CSA, EAC, UL Recognized
length
83
mm
width
80.8
mm
height
83.5
mm
net weight
0.337
kg
depth
83
mm
Max. line cross section, flexible
2.500
mm^2
min. connectable conductor cross-section multiple wire
0.500
mm^2
Min. line cross section, flexible
0.500
mm^2
max. connectable conductor cross-section multiple wire
2.500
mm^2
Pole number
40
Contact design
Pin
Material of the contact
Copper alloy
max. operating ambient temperature
125
°C
Material of the contact coat
Ag
material connector of connector insert
PA
Rated surge voltage
4
kV
Overvoltage category
III
Size
B16
wire protection present
No
PE connection present
Yes
Insertion cycles, min.
500
Conductor connection method
Screw connection
PE connection side
left hand
GTIN
4046356142335
Manufacturer product designation
Terminal adapter
Manufacturer product description
HEAVYCON terminal adapter male insert, D40 series, 40-pos., left PE connection for the right side of the control cabinet, screw connection
Product type
HC-D 40-A-UT-PER-M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型