??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1584017 - HC-M-KV-M20(1ASI)
Bill of material
PHOENIX CONTACT 1584017
Product number of the Manufacturer
1584017
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, shielding: no, connecting thread: M20 x 1.5, color: silver
Manufacturer Type Description
HC-M-KV-M20(1ASI)
Preview
color
silver
net weight
0.035 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M20
Thread length
6 mm
glass-fiber reinforced
No
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
22 mm
wrench width 2
22 mm
GTIN
4046356131803
Manufacturer product designation
Cable gland
Manufacturer product description
Metal screw connection for an AS-Interface flat-ribbon conductor, thread type M20
Product type
HC-M-KV-M20(1ASI)
GLN of manufacturer
4063151
International product number
4046356131803
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
31
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models