??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1580186 - NBC-MSX/0,35-94S SCO RAIL
Bill of material
PHOENIX CONTACT 1580186
Product number of the Manufacturer
1580186
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A (10 Gbps), 8-position, Plug straight M12, coding: X SPEEDCON, on free cable end, cable length: 0.35 m, For railway applications
Manufacturer Type Description
NBC-MSX/0,35-94S SCO RAIL
Preview
International product number
4067923071407
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
diameter
6.600 mm
Application standards
not available
certificate/approval
not available
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
X-coded
screened
Yes
Areas of application for signal and data transmission
Network
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
Black
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.350 m
Category (capacity)
Ethernet
GTIN
4067923071407
Manufacturer product designation
Network cable
Product type
NBC-MSX/0,35-94S SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat