??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1580176 - HC-D 40-A-TWIN-PER-M
Bill of material
PHOENIX CONTACT 1580176
Product number of the Manufacturer
1580176
Short Description
Terminal adapter
Long Description
Terminal adapter, number of positions: 40+PE, size: B16, type : for the right side of the control cabinet, Pin, Push-in connection, 250 V, 10 A, 0.5 mm² ... 2.5 mm²
Manufacturer Type Description
HC-D 40-A-TWIN-PER-M
Preview
International product number
4046356154505
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
rated current
10 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
certificate/approval
CSA, EAC, UL Recognized
length
83 mm
width
78.262921 mm
height
83.5 mm
net weight
0.332 kg
depth
83 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
40
Contact design
Pin
Material of the contact
Copper alloy
max. operating ambient temperature
125 °C
Material of the contact coat
Ag
material connector of connector insert
PA
Rated surge voltage
4 kV
Overvoltage category
III
Size
B16
Contact type
rolled
wire protection present
No
PE connection present
Yes
Insertion cycles, min.
500
Conductor connection method
Push-in connection
PE connection side
left hand
GTIN
4046356154505
Manufacturer product designation
Terminal adapter
Manufacturer product description
HEAVYCON terminal adapter male insert, D40 series, 40-pos., left PE connection for the right side of the control cabinet, push-in connection
Product type
HC-D 40-A-TWIN-PER-M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)