??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1579000000 - WQB A/24
Bill of material
Weidmueller 1579000000
Preview
Product number of the Manufacturer
1579000000
Manufacturer Type Description
WQB A/24
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 24, Pitch in mm: 5.10, Insulated: Yes, black
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190134211
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
Number of bridged terminals
24
color
black
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
Yes
Assembly type
screwable
rated voltage
800 V
Mass
0.007 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models