??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1578912 - NBC-M12MRXC2/ 3,0-94F/R4AC
Bill of material
PHOENIX CONTACT 1578912
Product number of the Manufacturer
1578912
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A CAT6A (10 Gbps), 8-position, Plug angled M12, coding: X, on Plug straight RJ45 / IP20, cable length: 3 m, C2 coding
Manufacturer Type Description
NBC-M12MRXC2/ 3,0-94F/R4AC
International product number
4067923071384
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
not available
Pole number
8
Without halogens
No
Coding (head 1)
X-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
Ethernet
Thickness of insulation
0.650 mm
GTIN
4067923071384
Manufacturer product designation
Network cable
Product type
NBC-M12MRXC2/ 3,0-94F/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part