??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1578439 - UT 4 PK
Bill of material
PHOENIX CONTACT 1578439
Product number of the Manufacturer
1578439
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: pink
Manufacturer Type Description
UT 4 PK
International product number
4067923068070
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part