??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1577422 - SAC-3P-M 8Y/2XM 8FS BK CR
Bill of material
PHOENIX CONTACT 1577422
Product number of the Manufacturer
1577422
Short Description
Y distributor
Long Description
Y distributor, 3-position, Plug straight M8, coding: A, on Socket straight M8, coding: A and Socket straight M8, coding: A, Customer version, AND wiring
Manufacturer Type Description
SAC-3P-M 8Y/2XM 8FS BK CR
Preview
International product number
4046356450959
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
4 A
Application standards
not available
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
net weight
0.010 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4046356450959
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor, 3-position, Plug straight M8, coding: A, on Socket straight M8, coding: A and Socket straight M8, coding: A, Customer version, AND wiring
Product type
SAC-3P-M 8Y/2XM 8FS BK CR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD