??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1577260000 - WDU 1.5/BLA
Bill of material
Weidmueller 1577260000
Preview
Product number of the Manufacturer
1577260000
Manufacturer Type Description
WDU 1.5/BLA
Short Description
Feed-through terminal block, Screw connection, 1.5 mm², 250 V, 16 A, Number of connections: 3
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190080013
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
16 A
Number of contact points per level
3
Number of levels
1
Rated current [In] for the power loss specification
16 A
Power loss, static, current-independent [Pls]
0.560 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.005 kg
depth
36.7 mm
height
48.63 mm
width
5.08 mm
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models