??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1569140000 - VG 42-MS68
Bill of material
Weidmueller 1569140000
Preview
Product number of the Manufacturer
1569140000
Manufacturer Type Description
VG 42-MS68
Short Description
Cable gland (metal) VG MS (standard brass cable gland) straight, PG 42, 12 mm, OD min. 30 - OD max. 38 mm, IP67, IP68 - 5 bar (30 min.) Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4008190010515
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
58 mm
wrench width 2
58 mm
mounting thread
PG42
glass-fiber reinforced
No
max. sealing range
38 mm
min. sealing range
30 mm
Sealing type
Single-orifice seal
type of connection thread
PG
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
12 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
brass nickel-plated
Color
gray
Without halogens
No
Mass
0.286 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models