??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1566491 - SAC-2P-MS/0,25-PUR/ZC-1L-S STS
Bill of material
PHOENIX CONTACT 1566491
Product number of the Manufacturer
1566491
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR, gray RAL 7001, Plug straight M12 SPEEDCON, with 1 LED, coding: A, on Valve connector Festo ZC, with 1 LED, cable length: 0.25 m
Manufacturer Type Description
SAC-2P-MS/0,25-PUR/ZC-1L-S STS
Preview
International product number
4046356323987
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
degree of protection
IP65
rated voltage
250 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Status display present
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
gray RAL 7001
min. permissible cable outside temperature, when moving
-10 °C
suitable for cable guide chain
No
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.250 mm^2
Radial networked
No
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.250 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356323987
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 2-pos, PUR/PVC gray, straight M12 SPEEDCON plug on valve connector type MSZC, with one LED, cable length: 0.25 m
Product type
SAC-2P-MS/0,25-PUR/ZC-1L-S STS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part