??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1562160000 - WPD 304 3X25/6X16+9X10 3XGY
Bill of material
Weidmueller 1562160000
Preview
Product number of the Manufacturer
1562160000
Manufacturer Type Description
WPD 304 3X25/6X16+9X10 3XGY
Short Description
Potential distributor terminal, Screw connection, 1000 V, 164 A, Number of poles: 3, Mounting plate, TS 35, Light Grey
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118385243
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
164 A
Number of contact points per level
6
Number of levels
1
Rated current [In] for the power loss specification
164 A
color
gray
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
Assembly type
Mounting face
rated voltage
1000 V
Mass
0.305 kg
depth
49.356 mm
height
68 mm
width
96.208 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models